Industrial Automation
> Product information
> News
> News Archive
> Documentation
> Distributors
> Contact Us
> Technical Support
 
 
 
 
 
Danfoss Logo
AV210 Angle seat valve

Danfoss angle seat valve cuts costs for leading autoclave manufacturer

11 August 2009
Danfoss’ AV210 externally operated angle seat valve is the ‘must have’ solution for robust industrial applications. With a proven track record for excellent performance in high temperature applications, the versatile AV210 valve recently captured the attention of a leading European autoclave manufacturer. The resulting valve adaption reduced assembly costs and the possibility of leaks.

Tight, tough and economical

When a UK-based autoclave manufacturer wanted to reduce its autoclave assembly costs, Danfoss was quick to rise to the challenge. Danfoss engineers got to work and developed a brass angle seat valve with a male thread. As a result, the manufacturer cut its valve installation costs by 50 percent.

So just how does the male threaded valve help reduce assembly costs? With a traditional female threaded valve, a male compression adaptor has to be fitted to the valve to connect it to the pipe. But when using a male threaded valve with a tapered internal face, all you need is a compression ring (an Olive) and a compression nut. This not only reduces component costs, but also cuts assembly time and the possibility of leaks because only one seal has to be made at each port instead of at two. As many larger capacity autoclaves usually have a number of externally operated valves, a male thread is a smart choice and the most economical option.
AV210 Angle seat valve for autoclaves
Known as the ‘trouble-shooter’ valve, the robust AV210 can cope with temperatures up to 180°C and 10 bar pressure. It can also handle dirt particles in the medium with ease. Other key features include:

  • The inner valve body is designed for smoother flow and better flow capacity
  • The one piece chevron spindle seal gives high integrity in both open and closed directions
  • A floating plate design gives excellent self-alignment and ensures a tight fit
  • The valve body is available in bronze and stainless steel

The AV210 is also versatile. It comes with a standard female connection and is supported by a wide range of accessories, including valve position indicators, manual override and capacity controls, and a range of 3/2-way solenoid valves.

Contact your nearest Danfoss office for further details.



By Kevin Mee, Strategic Sales Development Manager

Angle seat valve

Angle seat valves

Our angle seat valves or externally operated valves are designed for specialized and demanding applications.

These robust units are the right choice for:

  • Media with high dirt content
  • Media with high viscosity
  • High ambient and media temperatures
  • Large flow volumes
  • Humid environments
  • Applications with low or unknown pressure conditions
  • Explosion harzard environments