High-Pressure Pumps
> High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

VRH

Relief valve for protecting systems against pressure peaks and for pressure control
Relief valve for protecting systems against pressure peaks and for pressure control by draining off the surplus water from the pressure side to tank/inlet.

Details:

  • 3 Inline valve sizes available 30, 60 and 120 l/min / 8, 16 and 32 GPM 
  • Max. pressure up to 210 bar / 3000 PSI
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)
  • Fluid and ambient temperature 3 – 50° C / 37° - 122° F
  • Excellent functional ∆P/Q characteristics
  • Corrosion proof parts
  • BSP 1/4”, 1/2“ and 3/4“ port sizes