High-Pressure Pumps
> High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

VOH and VOCH

Throttle Valves according to the needle controlled valve principle, optional with check valve
VOH and VOCH details:
  • Inline and cetop valve type with flow control range from 3 to 30 l/min / 0.8 to 8 GPM
  • Max. pressure 140 bar / 2000 PSI
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)  
  • Fluid and ambient temperature 3° - 50° C / 37° - 122° F 
  • Throttle for both directions
  • Version with check valve available (one way restrictor)
  • Manifold version for Cetop3
  • Can be combined with VDH 30 EC 4/3
  • BSP 3/8” port size for inline



VOH 30 P details (generally VOH 30PM & VOH 30PE):

Pressure compensated throttle valve, manually and electronic proportionally controlled

  • Inline valve type with flow control range from 3 to 30 l/min / 0.8 to 8 GPM
  • Max. pressure 140 bar / 2000 PSI
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000) 
  • Fluid and ambient temperature 3° - 50° C / 37° - 122° F 
  • Constant flow independently of pressure in the system
  • BSP 3/8” port size for inline