High-Pressure Pumps
> High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

VCH

Check valve or non return valve –conical poppet design

Details:

  • 3 valve sizes with flow ranges up to 30, 60 and 120 l/min / 8, 16 and 32 GPM
  • Pressure level up to 300 bar / 4300 PSI
  • Medium: low viscosity fluid suck as water
  • All material in stainless steel AISI 304
  • Low opening pressure and pressure loss
  • BSP 3/8”,  1/2“ and 3/4” port sizes