PAH
High-pressure pump for clean tap water
Details:
Lubrication of the moving parts is provided by the water itself. All parts and materials are designed for long service life with a constantly high efficiency. Pump types for tap water and technical water (DI/RO) water in different frame sizes and geometric displacement available
- Pump sizes with nominal flow ranges from 1 up to 150 l/min / 0.3 up to 40 GPM
- Flow is proportional to the shaft rpm.
- Geometric displacement 2-100 cm3/rev
- RPM range from 500 to 1800 /min
- Continuous pressure up 160 bar / 2300 PSI (peak up to 220 bar / 3200 PSI)
- Fluid: clean tap water according to EU-Directive 98/83/EC (10µ absolute filtration, ß-value > 5000)
- Fluid temperature 3° to 50° C / 37° - 122° F (with antifreeze -30° - 50° C / -22° - 122° F)
- Ambient temperature 0° C to 50° C / 32° - 122° F
- Total efficiency over 90% on certain pumps and certain load conditions
- Stainless steel AISI 304 design
- Atex conform version available