High-Pressure Pumps
> High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

Valves

We offer a comprehensive stainless steel valve program for high pressure applications. 
 
Throttle Valves according to the needle controlled valve principle, optional with check valve
Relief valve for protecting systems against pressure peaks and for pressure control
>VRH
2/2-way and 4/3-way directional valves
>VDH
Check valve or non return valve –conical poppet design
>VCH
Combined pressure relief and electrically on/off activated by-pass valve for power packs
>VPH
Pressure reducing valve to control a certain flow into a hydraulic sub-system
>VRRH
2/2-way solenoid valves, inline and integrated valve blocks.
>VDHT
Application dedicated 3/2-way solenoid valve series