MAH
MAH high-speed motor is operated by water hydraulics.
The motors are based on the axial piston principle with fixed displacement, enabling a very light and compact design. Lubrication of the moving parts is provided by the water itself. Shaft speed is proportional to the input flow. Low noise and quiet in operation.
Details:
- Geometric displacements 4, 5, 6.3, 10 and 12.5 cm3/rev – available in 2 frame sizes
- Min/Max shaft speed range 300 to 3000 (4000) rev/min
- Max continuous pressure up 140 bar / 2000 PSI
- Max operation torques 8 – 25 Nm / 5.9 - 18.4 (lbf.ft) and maximum outputs 3-8 kW / 4-11hp
- Constant torque over a wide speed range
- Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)
- Fluid temperature 3° to 50° C / 37° - 122° F (60° C at 100 bar / 140° F at 1450 PSI)
- Ambient temperature 0° C to 50° C / 32° - 122° F
- Reversible for short periods
- CW and CCW versions
- Non-corrosive materials