High-Pressure Pumps
> High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

Accessories

Danfoss offers several accessories to facilitate designing and building complete water hydraulic systems.

  • Filters Housings and elements available
    • Particularly for 10µ absolute filtration, ß-valve > 5000
    • Capacities from 15 to 300 l/min / 4 to 80 GPM
    • Data sheet 521B1009
  • Cylinders
    • Stainless steel for tap water
    • Several dimensions, cylinder ends
    • Operation pressure 70 bar / 1000 PSI (max 140 bar / 2000 PSI)
    • Optional with positioning sensor
    • Data sheet  
  • Air and water coolers
  • Level and temperature switches
  • Pressure transmitters and gauges
  • Accumulators
  • Hoses, pipes and fittings