(UK) Danfoss United Kingdom
BAUER Geared Motors
> Home
> Product Portfolio
> Gear Configurator
> Global Service
> Partner Pages
> Documentation
> Software Download
> Events
> Gear Motor Academy
> Contact
> Terms and Conditions
 
 
 
 
 
Shaft-Mounted Geared Motor - BF Series

Shaft-Mounted Geared Motor - BF Series

Our reliable BF gearmotor sets new standards for reliability, efficiency and economy and includes unparalleled standard features including hollow shafts in the smallest sizes.

Features and benefits

Product range
Power rating up to 45 kW.

Main features
  • Torque 90 ... 18.500 Nm
  • Output Speeds 0,2 ... 190 min-1
  • versatile installation possibilities
  • Completely enclosed, sealed against dust and water spray
  • Lubrication change first after 15000 hrs
  • Low noise gearing
  • Mains connection 110 ... 690V, 50/60Hz
  • Enclosure IP65 (Standard), IP66 (Optional)
  • Connection Standard with CAGE CLAMP®
  • Additional features:
    Connecting with Plug connectors.
    With integrated inverter up to 7,5kW.
  • CE-Mark
  • CSA, UL, ATEX, GOST, CCC, ISO9001, ISO14001, OHSAS18001 
  • Motors according to EN 60034
  • Corrosion protection
    CORO1, CORO2, CORO3

Hollow shafts available through the whole product range in even the smallest sizes for easy cost effective application.

Features and benefits

An inverter friendly design provides for easy integration now and a truly future proof solution.

Total flexibility in mounting options includes shaft, base, face, and flange solutions. The motor terminal box can be mounted in alternative positions rotated in 90° steps around the motor frame providing for unparalleled integration possibilities.

All position flexibility. The BF unit may be mounted in any required position, i.e. horizontal, vertical, or suspended easily meeting any requirement.

High level of parts interchangeability for all gearmotor components benefits the customer with increased options, reduced costs, faster deliveries, and a faster maintenance “learning curve”.

Complying with North American and International standards, including NEMA, IEC, CSA, and CE, the BF series allows for worldwide acceptance, a true total solution for our global customers.

Generously dimensioned ball or roller bearings, case hardened forged and ground gears, and internally and externally reinforced gearboxes ensure a long, low maintenance service life.

A hardened wear sleeve and spray ring at the rotor seal allow for reduced sump capacity, reliable lubrication and many years of leak free performance.

Quiet running is a trademark of all Danfoss Bauer geared motors making also the BF series a provider of comfortable and healthy work environments.

A minimum level of maintenance is a prime feature of the Danfoss Bauer Gearmotor program. Change of lubricant is normally required after 15000 running hrs with mineral oil or after 25000 running hrs or 2 - 3 years with synthetic oil.

An environmentally sound solution, features such as high overall efficiency, long service life, low lubricant levels, and long intervals between lubricant changes all work together to minimize environmental impact.


Superior protection from IP65 to IEC 529 assures you that the BF series are dust tight and hose proof and can be used outdoors or in wet and dusty environments without the use of additional enclosures.

24 hr Geared Motor Supply

Emergency shipment in less than 24 hours is available for most standard BF units.

Contact our worldwide organisation for further information using the link above.