VLT® Drives
> Danfoss VLT Drives
> Products
> Applications
> Drive Configurator
> How to ...
> News
> inMotion - The VLT Newsletter
> Subscribe to our VLT newsletter
> Software Downloads
> Documentation
> Service
> Training
> Contact Us
> Partner Contacts Industry
> Partner Contacts HVAC
> Partner Contacts Water and Wastewater
> About ...
> Affiliations
 
 
 
 
 
Danfoss Logo
Danfoss VLT soft starter MCD 500

USB module for VLT® Soft Starters

10 November 2009
Danfoss has introduced a new USB module for the VLT Soft Starters MCD 200 and MCD 500.

Click on

De new USB option is a 'click-on' unit to the site of the soft starter. The USB module makes it possible to connect the soft starter to a PC or laptop. This way the soft starter can be configured and monitored using the Danfoss MCT 10 software or the Win Master PC software.
VLT Soft Starter MCD 500

The new intelligent VLT® Soft Starter MCD 500

The Danfoss VLT Soft Starter MCD 500 is a new soft starter in the power range from 7.5 to 800 kW (21 - 1600 A) with sofisticated start- and stopfunctions. 

New in the MCD 500 is the Adaptive Acceleration Control (AAC) function. This function developed by Danfoss adds intelligence to the soft starter. By continuously measuring the motor current and calculating the actual load, the MCD 500 fully automatically adjusts the start and stop profiles to obtain the best possible acceleration and decelaration for your application.