VLT® Drives
> Danfoss VLT Drives
> Products
> Applications
> Drive Configurator
> How to ...
> News
> inMotion - The VLT Newsletter
> Subscribe to our VLT newsletter
> Software Downloads
> Documentation
> Service
> Training
> Contact Us
> Partner Contacts Industry
> Partner Contacts HVAC
> Partner Contacts Water and Wastewater
> About ...
> Affiliations
 
 
 
 
 
Danfoss Logo
VLT Micro Drive FC 51

VLT Micro Drive 18,5 and 22 kW now available

19 August 2009
The power range of the VLT Micro Drive FC 51 has been extended with two new ranges; 18,5 kW and  22 kW.

Production of the new drives has started and orders are accepted as from today. Deliveries will start by week 36.
The VLT Micro Drive FC 51 is a general purpose drive that can now control AC motors up to 22 kW. It is a small drive with maximum strength and reliability. This makes the VLT Micro Drive the perfect match for industrial and HVAC OEM-applications.

The VLT Micro Drive is manufactured with respect for the environment, and it complies with the RoHS Directive.
VLT Soft Starter MCD 500

The new intelligent VLT® Soft Starter MCD 500

The Danfoss VLT Soft Starter MCD 500 is a new soft starter in the power range from 7.5 to 800 kW (21 - 1600 A) with sofisticated start- and stopfunctions. 

New in the MCD 500 is the Adaptive Acceleration Control (AAC) function. This function developed by Danfoss adds intelligence to the soft starter. By continuously measuring the motor current and calculating the actual load, the MCD 500 fully automatically adjusts the start and stop profiles to obtain the best possible acceleration and decelaration for your application.