VLT® Drives
> Danfoss VLT Drives
> Products
> Applications
> Drive Configurator
> How to ...
> News
> inMotion - The VLT Newsletter
> Subscribe to our VLT newsletter
> Software Downloads
> Documentation
> Service
> Training
> Contact Us
> Partner Contacts Industry
> Partner Contacts HVAC
> Partner Contacts Water and Wastewater
> About ...
> Affiliations
 
 
 
 
 
Danfoss Logo
tom smith

Congratulations to Tom Smith

18 May 2011
Tom Smith, part of the Industrial team and Regional Sales Manager for the South of England, celebrated 10 years service with Danfoss Drives in April 2011. 

Well done Tom
ten years
VLT Soft Starter MCD 500

The new intelligent VLT® Soft Starter MCD 500

The Danfoss VLT Soft Starter MCD 500 is a new soft starter in the power range from 7.5 to 800 kW (21 - 1600 A) with sofisticated start- and stopfunctions. 

New in the MCD 500 is the Adaptive Acceleration Control (AAC) function. This function developed by Danfoss adds intelligence to the soft starter. By continuously measuring the motor current and calculating the actual load, the MCD 500 fully automatically adjusts the start and stop profiles to obtain the best possible acceleration and decelaration for your application.