VLT® Drives
> Danfoss VLT Drives
> Products
> Applications
> Drive Configurator
> How to ...
> News
> inMotion - The VLT Newsletter
> Subscribe to our VLT newsletter
> Software Downloads
> Documentation
> Service
> Training
> Contact Us
> Partner Contacts Industry
> Partner Contacts HVAC
> Partner Contacts Water and Wastewater
> About ...
> Affiliations
 
 
 
 
 
Danfoss Logo
Unilever Holland

Boiler-house renovation at Unilever saves 25% energy with VLT® AQUA Drive

23 December 2011
In 2009, Unilever’s research on the efficiency of the existing boiler-house showed that a 25% reduction in CO2 emissions could be achieved by taking an innovative approach to renovate the boiler-house.
VLT Soft Starter MCD 500

The new intelligent VLT® Soft Starter MCD 500

The Danfoss VLT Soft Starter MCD 500 is a new soft starter in the power range from 7.5 to 800 kW (21 - 1600 A) with sofisticated start- and stopfunctions. 

New in the MCD 500 is the Adaptive Acceleration Control (AAC) function. This function developed by Danfoss adds intelligence to the soft starter. By continuously measuring the motor current and calculating the actual load, the MCD 500 fully automatically adjusts the start and stop profiles to obtain the best possible acceleration and decelaration for your application.