VLT Drives
> Danfoss VLT Drives
> Advent Calendar
> Products
> Applications
> Drive Configurator
> How to ...
> News
> Subscribe to our VLT newsletter
> Software Downloads
> Documentation
> Connecting & Programming your VLT drive
> Service
> Training
> Contact Us
> Partner Contacts Industry
> Partner Contacts HVAC
> Partner Contacts Water and Wastewater
> About ...
> Affiliations
 
 
 
 
 
Danfoss VLT High Power Drives

Danfoss VLT® High Power Drives

Using the latest techniques and components, Danfoss Drives has succeeded in developing high power frequency converters that are the smallest, lightest and most efficient in their power range of 90 kW ...

Small is not only beautiful, but also very practical 

The new Danfoss High Power Drives offer a number of important advantages:

  • Dimensions and weights are reduced by an average of 35 percent, making the High Power Drives easy to fit into very small installation spaces
  • Available in IP00, IP21 (NEMA 1) and IP54 (NEMA 12) enclosures
  • Built-in DC coils for harmonic suppression, RFI filters, mains switch and fuses

 

  • The smallest complete drives in their power range available today
  • IP00 enclosures suitable for building in a standard Rittal 1800 or 2200 mm cabinet
  • Easy maintenance because all parts are accessible through the front, meaning drives can also be installed side by side; saving even more space

  • High efficiency (>98%), less cooling energy
  • Innovative Back Channel Cooling concept, keeping 85% of the excess heat out of the drive and the panel or cabinet
  • Pedestal making it possible to place the drive on the floor
  • Offers all the features and benefits of the new generation Danfoss VLT® AutomationDrive, VLT® HVAC Drive and VLT® AQUA Drive