The new Danfoss High Power Drives offer a number of important advantages:
- Dimensions and weights are reduced by an average of 35 percent, making the High Power Drives easy to fit into very small installation spaces
- Available in IP00, IP21 (NEMA 1) and IP54 (NEMA 12) enclosures
- Built-in DC coils for harmonic suppression, RFI filters, mains switch and fuses