Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 5150, Block-type pressure transmitters with pulse snubber for marine applications

Ascending Order6 Item(s)
select
select
>060N1063
MBS 5150Gauge (relative) 0,00 - 6,00 bar -G 1/4 Pg 11, EN 175301-803-A 0,1 % 4 - 20 mA
>060N1064
MBS 5150Gauge (relative) 0,00 - 10,00 bar -G 1/4 Pg 11, EN 175301-803-A 0,1 % 4 - 20 mA
>060N1065
MBS 5150Gauge (relative) 0,00 - 16,00 bar -G 1/4 Pg 11, EN 175301-803-A 0,1 % 4 - 20 mA
>060N1084
MBS 5150Gauge (relative) 0,00 - 4,00 bar -G 1/4 Pg 11, EN 175301-803-A 0,1 % 4 - 20 mA
>060N1093
MBS 5150Gauge (relative) 0,00 - 40,00 bar -G 1/4 Pg 13.5, EN 175301-803-A 0,1 % 4 - 20 mA
>060N1153
MBS 5150Gauge (relative) 0,00 - 15,00 bar -G 1/4 Pg 13.5, EN 175301-803-A 0,1 % 4 - 20 mA