Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 4510, Pressure transmitters with flush diaphragm and adjustable zero and span

Ascending Order5 Item(s)
select
>060G2418
MBS 4510Gauge (relative) 0,00 - 0,25 bar -G 1 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2423
MBS 4510Gauge (relative) 0,00 - 2,50 bar -G 1 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2424
MBS 4510Gauge (relative) 0,00 - 4,00 bar -G 1 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2425
MBS 4510Gauge (relative) 0,00 - 6,00 bar -G 1 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2426
MBS 4510Gauge (relative) 0,00 - 10,00 bar -G 1 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA