Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 4500, Pressure transmitters with adjustable zero and span

Ascending Order5 Item(s)
select
>060G2404
MBS 4500Gauge (relative) 0,00 - 4,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2405
MBS 4500Gauge (relative) 0,00 - 6,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2406
MBS 4500Gauge (relative) 0,00 - 10,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2407
MBS 4500Gauge (relative) 0,00 - 16,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA
>060G2408
MBS 4500Gauge (relative) 0,00 - 25,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,2 % 4 - 20 mA