Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 33M, Pressure transmitters for marine applications

Ascending Order4 Item(s)
select
select
select
select
>060G2159
MBS 33MGauge (relative) 0,00 - 20,00 bar -G 1/2 Pg 13.5, EN 175301-803-A 0,3 % 4 - 20 mA
>060G3125
MBS 33MGauge (relative) 0,00 - 6,00 bar -G 1/2 Pg 13.5, EN 175301-803-A 0,3 % 4 - 20 mA
>060G3126
MBS 33MGauge (relative) 0,00 - 10,00 bar -G 1/2 Pg 13.5, EN 175301-803-A 0,3 % 4 - 20 mA
>060G3735
MBS 33MAbsolute 0,00 - 16,00 bar -M 14 x 1.5 Pg 11, EN 175301-803-A 0,3 % 4 - 20 mA