Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 33, Pressure transmitters for general industry

Ascending Order10 Item(s)
select
select
select
select
>060G1347
MBS 33Gauge (relative) 0,00 - 250,00 bar -UNF 7/16-20 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3009
MBS 33Gauge (relative) 0,00 - 4,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3011
MBS 33Gauge (relative) 0,00 - 10,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3012
MBS 33Gauge (relative) 0,00 - 16,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3014
MBS 33Gauge (relative) 0,00 - 40,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3015
MBS 33Gauge (relative) 0,00 - 60,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3018
MBS 33Gauge (relative) 0,00 - 250,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3039
MBS 33Absolute 0,00 - 4,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 4 - 20 mA
>060G3060
MBS 33Gauge (relative) 0,00 - 6,00 bar -G 1/2 Cable 0,80 % 4 - 20 mA
>060G3062
MBS 33Gauge (relative) 0,00 - 16,00 bar -G 1/2 Cable 0,80 % 4 - 20 mA