Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 32, Pressure transmitters with voltage output

Ascending Order7 Item(s)
select
select
select
select
>060G1228
MBS 32Gauge (relative) 0,00 - 16,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 0,0000 - 10,0000 V
>060G1229
MBS 32Gauge (relative) 0,00 - 25,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 0,0000 - 10,0000 V
>060G1261
MBS 32Gauge (relative) 0,00 - 250,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 0,0000 - 10,0000 V
>060G1262
MBS 32Gauge (relative) 0,00 - 400,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 0,0000 - 10,0000 V
>060G1269
MBS 32Absolute 0,00 - 10,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 0,0000 - 10,0000 V
>060G1286
MBS 32Gauge (relative) 0,00 - 16,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,80 % 1,0000 - 6,0000 V
>060G3077
MBS 32Gauge (relative) -1,00 - 15,00 bar -G 1/4 Pg 9, EN 175301-803-A 0,80 % 1,0000 - 6,0000 V