Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

MBS 3100, Compact pressure transmitters for marine applications

Ascending Order4 Item(s)
select
select
select
select
>060G1614
MBS 3100Gauge (relative) 0,00 - 10,00 bar -G 1/2 Pg 11, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3747
MBS 3100Absolute 0,00 - 1,60 bar -NPT 1/4-18 Pg 11, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3749
MBS 3100Absolute 0,00 - 10,00 bar -NPT 1/4-18 Pg 11, EN 175301-803-A 0,5 % 4 - 20 mA
>060G5635
MBS 3100Gauge (relative) -1,00 - 5,00 bar -G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA