>
My Product List
Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
ICF, Industrial Refrigeration Control Solutions
>
Heating
Indoor Heating Cables
Outdoor Heating Cables
Heating Mats
Floor Heating Thermostats
Devicom™ PC PRO
Towel Rails
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
About Us
Aspiration, Promise, Behaviour
Danfoss in South Africa
Global Organisation
Related Companies
Products
Categories
Business Areas
Refrigeration and Air Conditioning
Industrial Automation
VLT
®
Drives
Floor Heating Electrical
Hydraulics
News & Events
News
Newsletters
Archive
Global News Magazine
Jobs & Careers
South Africa
Worldwide
Contact
South Africa
Worldwide
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products
>
Categories
>
Coils for valves
>
BN, High performance hum-free coils
BN, High performance hum-free coils
Hum-free coil for valve range B, with extra low noise level , 20W ac, IP67 Clip-on system for fast, easy fitting and removal Hum-free for installations sensitive to noise, such as heating systems ...
>
Code number selector
>
Photos (2)
>
Approvals & certificates (1)
>
Literature (10)
>
Contact
Code no.
2 Item(s)
Type
select
All
BN024DS
BN230C
Power cons. [W]
Supply voltage [V] a.c.
select
All
-
230 V
Supply voltage [V] d.c.
select
All
-
24,00 V
Freq. [Hz]
select
All
-
50/60 Hz
Ambient temp. [°C]
Coil conn.
select
All
Cable
DIN Spade
Cable length [m]
select
All
-
1,00 m
Encl.
select
All
IP00
IP67
Actuator system
>
018F6968
BN024DS
20,0 W
-
24,00 V
-
-40 - 50 °C
DIN Spade
-
IP00
13.5 mm
>
018F7301
BN230C
20,0 W
230 V
-
50/60 Hz
-40 - 50 °C
Cable
1,00 m
IP67
13.5 mm