| 16 Item(s) | | | | | | | | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 7 m | 134 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 15 m | 270 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 22 m | 395 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 29 m | 535 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 37 m | 680 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 44 m | 790 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 52 m | 935 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 59 m | 1075 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 68 m | 1220 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 74 m | 1340 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 82 m | 1485 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 90 m | 1625 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 105 m | 1880 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 118 m | 2135 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 130 m | 2295 W | 230 V | Twin conductor | |