| 15 Item(s) | | | | | | |
| | EFTM-150 | EFTM-150 | 150 Watt | 0,5 m2 | 75 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 1,0 m2 | 150 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 1,5 m2 | 225 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 2,0 m2 | 300 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 2,5 m2 | 375 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 3,0 m2 | 450 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 3,5 m2 | 525 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 4,0 m2 | 600 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 5,0 m2 | 750 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 6,0 m2 | 900 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 7,0 m2 | 1050 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 8,0 m2 | 1200 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 9,0 m2 | 1350 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 10,0 m2 | 1500 W | |
| | EFTM-150 | EFTM-150 | 150 Watt | 12 m2 | 1800 W | |