Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

Contactors

CI 5- minicontactors cover the power range up to 5.5 kW and are available for AC and DC coil voltages enabling reliable working with extremely low and...
>CI 5, Mini contactors
The contactor programme CI 6-50 is based on three frame sizes. The smallest frame size consists of CI 6-15 (2.2-7.5 kW), the middle contains the CI 16...
>CI (6-50 series), Contactors
The contactor programme CI 61-86 consists of one frame size with three NO main contacts. Coils are standard for dual frequency. A long electrical lif...
>CI (61-86 series), Contactors
The contactor programme CI 141-180 consists of one frame size with three NO main contacts and one auxiliary contact block with one NO and one NC auxil...
>CI (141-180 series), Contactors
The contactor programme CI 9 EI - 30 EI is based on two frame sizes. The small frame size consists of the CI 9 EI - 15 EI (4-7.5 kW), and the CI 25 EI...
>CI EI (9-30 series), Contactors with interface relay
The contactor programme CI210 EI - 420 EI consist of one frame size. The seriesare equipped with three NO main contacts and an auxiliary contact block...
>CI EI (210-420 series), Contactors with interface relay