Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> Industrial Automation
 
 
 
 
 

032U145831

Characteristic

Value

Type EV210B
Weight 0.499 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material Brass
Coil BB 230 V a.c. 50 Hz
Coil type BB
Connection G 1/8
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 0,09
Differential pressure [bar] 0 - 30 bar
Differential pressure [psi] 0,0 - 428,6 psi
EAN 5702423187164
Frequency [Hz] 50 HZ
Function N C
Kv value [m³/h] 0,08
Max. Working Pressure [bar] 30,0 bar
Max. Working Pressure [psig] 430 psig
Medium temperature range [°C] -10 - 100 °C
Medium temperature range [°F] 15 - 210 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [in] 1/16 in
Orifice size [mm] 1,50 mm
Packing format Multi pack
Power consumption [W] 10,0 W
Quantity per packing format 24 PC
Seal material FKM
Supply voltage [V] a.c. 230 V
Type designation Solenoid valve