Archive
> Company News
> Refrigeration & Air Conditioning
> Motion Controls
 
 
 
 
 
Danfoss Logo

New Standardised ETS and KVS Program

08 June 2011
The standard range of ETS and KVS valves have been converted to an ASTI actuator with a M12 connector, previously these models were supplied with an integrated cable.

There are no other changes to the specification or function of the valves apart from the electrical M12 connection.

The new standard range will be supplied as single pack and all of the ETS versions will come complete with sight glass.
Pre-fabricated cables with M12 are available as either single pack or industrial pack. These cables should now be used with the entire ETS and KVS range.

The complete range of M12 cables is as follows:

Cable Length Insulation
Material
Single Pack Industrial Pack
(20 Pcs)
8m / 26.2 ft PVC 034G2200 034G2323
2m / 6.6 ft PVC 034G2201 034G2330
2m / 6.6 ft CPE 034G2202 034G2331

The cables with PVC insulation can be used in most circumstances, while the cables with CPE insulation can be used if special temperature or oil resistance is required.

All cables have a female M12 connector on one end, to be connected to the valve, and four separate wires on the other end, to be connected to the stepper motor driver output of the controller or driver board.

New technical brochures can be downloaded via the links below;

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.