VLT® Drives
> Home
> Products
> Software Downloads
> Documentation
> Service
> About Us
> Local Contacts
> News
> Contact Form
 
 
 
 
 
VLT® Micro Drive

VLT® Micro Drive

The VLT® Micro Drive is a general purpose drive that can control AC motors up to 22.0 kW. It is a small drive with maximum strength and reliability. RoHS compliant The VLT® Micro Drive is manufactured...

Features and benefits

Product Range
1 x 200–240 V AC 0.18–2.2 kW
3 x 200–240 V AC 0.25–3.7 kW
3 x 380–480 V AC 0.37–22.0 kW

VLT® Micro Drive is a genuine VLT® frequency converter with unsurpassed reliability, user-friendliness, condensed functionality, and extremely easy to commission. Terminal numbers are named in the same manner as in the rest of the VLT® family.
Despite the compact size and the easy commissioning, VLT® Micro Drive can be set up to perform perfectly even in complex application set-ups.
Approximately 100 parameters can be set to optimize energy efficiency and operation.

Coated PCB standard
For harsh environments.

Real space saving side-by-side
A compact book style design allows real side by side mounting without derating.

Minimum penetration of dust
VLT® Micro Drive is designed to keep the forced ventilation away from the electronics. Printed circuit boards are well protected inside the drive.

Built-in RFI
Radio disturbance from motor cables is limited with the built-in RFI filter allowing for 15 m motor cables (screened). Meets EU norms.

Built-in brake functions
With built in DC and AC brake functions, VLT® Micro Drive can transform kinetic energy in the application into braking power to slow down the motor. A brake chopper is built-in the drives from 1.5 kW upwards.

Display options
Numerical Local Control Panel;
-Without potentiometer(LCP 11)
-With potentiometer(LCP 12)
LCP Remote mounting kit with 3m cable.

Accessories
IP21 / NEMA 1 kit.
Decoupling plate kit.
DIN rail mounting kit.

Specifications

Mains supply (L1, L2, L3):
Supply voltage
1 x 200–240 V ±10%,
3 x 200–240 V ±10%
3 x 380–480 V ±10%

Output data (U, V, W):
Output voltage.0–100% of supply voltage

Output frequency
0–200 Hz (VVC+ mode), 0–400 Hz(U/f mode)

Switching on output
Unlimited

Ramp times
0.05–3600 sec

Digital inputs:
Programmable inputs
5
Logic
PNP or NPN
Voltage level
0–24 V

Pulse inputs:
Programmable inputs1*
Voltage level
0–24 V DC (PNP positive logic)
Pulse input frequency
20–5000 Hz
* One of the digital inputs can be used for pulse inputs.

Analog input:
Analog inputs
2
Modes
1 current/1 voltage or current
Voltage level
0 – 10 V (scaleable)
Current level
0/4–20 mA (scaleable)

Analog output:
Programmable analog outputs1
Current range at analog output
0/4–20 mA

Relay outputs:
Programmable relay outputs
1 (240 VAC, 2 A)
Approvals:
CE, C-tick, UL

Fieldbus communication:
FC Protocol
Modbus RTU