Digester Temperature Monitoring
Functions: To monitor and control the temperature of the sludge in the Digesters.
Description: To measure the temperature of the sludge In order to optimise the system up to 3 sensors can be used, placed in the button, middle and top of the digester. 3 sensors is recommended as the variation in sludge flow can give different temperature layer in the digester tank.
Applications: Temperature measurement in sludge digestion process
Advantages: Maintain constant temperature in the anaerobic digester, thus optimizing the system. Even temperature ensures efficient production of methane gas.