World of Water
> World of Water Home
> Potable Groundwater
> Potable Surface Water
> Seawater Desalination
> Water Distribution
> Irrigation
> Wastewater Treatment

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Wastewater Treatment

Secondary treatment - Mechanical system

Surface aerators are shown to provide aeration and mixing in the system.

The secondary treatment system depicts a conventional activated sludge system along with a denitrification system. The system is using surface mixers for aeration. The primary effluent enters the denitrification tank along with Return Activated Sludge (RAS) line and Nitrate recycle streams. The contents are then allowed to an aeration tank for organic removal and nitrification processes. The aeration basin contents are moved to a clarifier where the treated water is separated from the microorganisms by gravity settling. A portion of the sludge is wasted from the clarifier to keep low sludge blanket levels in the clarifier.
Mixer Speed ControlMixer Speed ControlNitrates Recycle PumpDissolved Oxygen and Mixing ControlDissolved Oxygen and Mixing ControlControl Mixer SpeedCollector Speed ControlRAS Flow ControlWAS Flow Control



A. From primary treatment - B. Denitrification - C. Aeration
D. Clarifier - E. To tertiary treatment - F. RAS - G. To sludge digesters

For additional information about the applications, please click the coloured bullets on the graphic above.
UN Climate Petition

Water & Wastewater

Water and wastewater is a global business area for Danfoss and you will find our dedicated sales and service staff all over the world 24 hours a day.

A large range of products has been developed to optimise the performance of your water and wastewater applications.

Danfoss Divisions:
 
References: