World of Water
> World of Water Home
> Potable Groundwater
> Potable Surface Water
> Seawater Desalination
> Water Distribution
> Irrigation
> Wastewater Treatment

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Potable Groundwater

Abstraction and treatment with blower aeration

The raw water is pumped into the clarifier where chemicals are added according to intake from the boreholes. The chemicals are then mixed with this groundwater. The aeration is carried out with a diffused air sub-surface blower system where the air consumption is controlled according to the intake. Sub-surface aeration with a blower is one of the most efficient ways to aerate water and the biggest advantage is the possibility to control the amount of aeration according to the water quality.
Deepwell Submersible PumpDeepwell Submersible PumpDeepwell Submersible PumpDeepwell Submersible PumpChemical Dosing ControlChemical Dosing ControlSludge Pumping from the ClarifiersAeration Control



A. Raw water abstraction - B. Clarifier - C. Aeration using blowers - D. To secondary treatment - E. Blower

For additional information about the applications, please click the coloured bullets on the graphic above.
UN Climate Petition

Water & Wastewater

Water and wastewater is a global business area for Danfoss and you will find our dedicated sales and service staff all over the world 24 hours a day.

A large range of products has been developed to optimise the performance of your water and wastewater applications.

Danfoss Divisions:
 
References: