iSave 40
- Flowrange: 22-40 m3/h
(97-176 gpm)
- Pressure: 10-83 bar
(145-1,200 psi)
- Flowrange: 22-40 m3/h (97-176 gpm)
- Pressure: 10-83 bar (145-1,200 psi)
- Efficiency: up to 91% (including high-pressure booster pump)
- Length: 1287 cm (50.7 inch)
- Weight: 254 kg (560 lb)