iSave 21
- Flow range: 7-21 m3/h
(31-92 gpm)
- Pressure: 10-82 bar
(145-1,189 psi)
- Flowrange: 7-21 m3/h (31-92 gpm)
- Pressure: 10-82 bar (145-1,189 psi)
- Efficiency: up to 93% (including high-pressure booster pump)
- Length: 98.1 cm (38.6 inch)
- Weight: 90 kg (198.4 lb)