Reverse Osmosis
> Reverse Osmosis
> Product overview
> Application areas
> References
> Exhibitions
> Service & Support
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

iSave - Energy Recovery Devices

RO Solutions has introduced two energy recovery devices. The iSave 21 with a brine flow of 7-21 m3/h and the iSave 40 with a brine flow of 22-40 m3/h are available now. More size...
  • Flow range: 7-21 m3/h
    (31-92 gpm)
  • Pressure: 10-82 bar
    (145-1,189 psi)
  • Flowrange: 22-40 m3/h
    (97-176 gpm)
  • Pressure: 10-83 bar
    (145-1,200 psi)