Reverse Osmosis
> Reverse Osmosis
> Product overview
> Application areas
> References
> Exhibitions
> Service & Support
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SWPE - Seawater pump with energy recovery

RO Solutions provides an energy recovery unit where an APP pump and an APM motor are connected to a motor. Sizes from 4-37 m3/day are available.
The SWPE is a high efficiency energy recovery unit for reverse osmosis filtration of seawater.
>SWPE