Flow range: 0.15 - 1.2 m3/h (0.7-5.3 gpm) Pressure: 20 - 80 bar (290-1,160 psi)
|
Flow range: 0.15 – 1.2 m3/h (0.7-5.3 gpm) Pressure: 20 – 80 bar (290-1,160 psi)
|
Flow range: 0.4-3.5 m3/h (1.8-15.4 gpm) Pressure: 20-80 bar (290-1,160 psi)
|
Flow range: 1.9-10.2 m3/h (8.4-44.9 gpm) Pressure: 20-80 bar (290-1,160 psi)
|
Flow range: 7.3 - 21.7 m3/h (32 - 95.5 gpm)
Pressure: 30-70 bar @ 1500 rpm 30-80 bar @...
|
Flow range: 21-38 m3/h (92-167 gpm)
Pressure: 30-80 bar (435-1,160 psi)
|
Flow range: 7.3 - 21.7 m3/h (32 - 95.5 gpm) Pressure: 30-70 bar @ 1500 rpm 30-80 bar @ 1200 ...
| |