Reverse Osmosis
> Reverse Osmosis
> Product overview
> Application areas
> References
> Exhibitions
> Service & Support
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

APP high-pressure pumps

RO Solutions provides high-pressure pumps ranging from 0.15 to 38 m3/h (0.7 to 167.3 gpm). The pumps are used in RO systems producing up to 7,500 m3/day
Flow range:
0.15 – 1.2 m3/h (0.7-5.3 gpm)

Pressure:

20 – 80 bar (290-1,160 psi)
Flow range:
0.4-3.5 m3/h (1.8-15.4 gpm)

Pressure:
20-80 bar (290-1,160 psi)
Flow range:
1.9-10.2 m3/h (8.4-44.9 gpm)

Pressure:
20-80 bar (290-1,160 psi)
Flow range: 
5.2-13.5 m3/h (22.9-59.4 gpm)

Pressure:

30-70 bar (435-1,015 psi)
Flow range: 
7.3-26.8 m3/h (32.1-118 gpm)

Pressure:

30-70 bar (435-1,015 psi) 
Flow range:
10.2-38 m3/h (44.9-167.3 gpm)

Pressure:

30-80 bar (435-1,160 psi)