Reverse Osmosis
> Reverse Osmosis
> Product overview
> Application areas
> References
> Exhibitions
> Service & Support
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Valves

Non return valves with Vic. ends

Our goal is to offer valves in seawater resistant materials to be used with the APP pumps and pump systems.

The VCM valves are mainly used to prevent the pumps from spinning backwards - which, however, is not harmful to the pumps, but the low-pressure feed line will be protected against high pressure in case of sudden power cuts.