N/A
Reverse Osmosis
> Reverse Osmosis
> Application areas
> Product overview
> Newsletter
> Case stories
> Literature
> References
> How to Contact
> Exhibitions
> About Us
> Service & Support
 
 
 
 
 

Seawater pump with energy recovery (SWPE)

The SWPE is a high efficiency energy recovery unit for reverse osmosis filtration of seawater. Energy recovery is achieved by high-pressure brine from membranes being feed into the recovery device (AP...
The SWPE energy recovery unit consists of an APP high-pressure pump and an APM motor, both connected to a double-shafted electric motor. The permeate flow and recovery rate depend on the difference between the size of an APP and an APM, as they have a fixed volumetric displacement.

The SWPE are available in sizes from 4-30 m3/day with recovery rates between 20%-32%. Other sizes are available upon request.