Rugged APP high-pressure pumps
Extensive range of high-pressure pumps for seawater RO applications
- Compact and light in weight
- Duplex and super duplex
- Flexible: "Out of the box" design is possible
- Worldwide service and technical support
- Market leading efficiency: up to 97%
- Ultra-low energy consumption
- Wide pressure range - 20-80 bar (290-1160 psi)
- 8,000 hours mainenance-free operation
- Minimal pressure pulsation down to 1.5%, no dampers required
- Self-lubricating: no oil lubrication necessary, ever