RO Solutions provides high-pressure pumps ranging from 0.15 to 31 m3/h (0.7 to 136 gpm). The pumps are used in RO systems producing up to 7,500 m3/day
|
RO Solutions has introduced an energy recovery device. The iSave 21 with a brine flow of 10-21 m3/h is available now. More sizes are under development...
|
RO Solutions provides an energy recovery unit where an APP pump and an APM motor are connected to a motor. Sizes from 4-37 m3/day are available.
|
RO Solutions offers a variety of pump systems. The systems can be built with different electric motors.
|
RO Solutions offers a wide range of filter housings and cartridges to be used for pre-filtration.
|
RO Solutions provides high quality non-return valves, hose connectors, high-pressure hoses, clamps, bell housing kits, VFDs and electric motors.
| | |