Reverse Osmosis
> Reverse Osmosis
> Product overview
> Application areas
> References
> Exhibitions
> Service & Support
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Wind-mill driven RO system

Wind-driven RO system tested by Dutch university

Delft University of Technology wanted to harness a traditional agricultural wind-mill to drive a RO plant capable of providing fresh water to a village of 500 inhabitants. Despite the need for high-pressure pumping no electricity would be available to power the pump.
Researchers chose Danfoss SWPE 1.5-1.2 due to the exceptional energy effiency of the APP pump and the APM energy recovery. But it was the pump´s long maintenance-free operation that was particularly appealing for use in remote areas. After successful testing in the Netherlands, the unit was removed to Curacau for operation. The plant is expected to produce 5 m3 of fresh water per day.
Feedback Form