Danfoss CLP pumps are based on the axial piston principle offering long life and high efficiency in the demanding Oil and Gas industry.
The pumps are fixed displacement pumps in which the flow is proportional to the number of revolutions of the input shaft and the pump displacement, regardless of any counter-pressure.
Smallest footprint on the market
Danfoss CLP pumps have the smallest footprint on the market.
All parts are designed to provide long service life, i.e. long service life with a constantly high efficiency and minimum of service required.
Lubrication of the moving parts in the pumps is provided by the fluid itself. No oil lubrication is thus required.