N/A
Oil And Gas
> Oil & Gas
> Products
> Contacts
> System Packages
> News
> Distributors and partners
> Literature
 
 
 
 
 
Danfoss Logo
CLP675

CLP675 - Controlled Volume

The CLP675 product programme consists of a full product range covering the API-675 standard and also complying with the general industry standards and product documentation.

BENEFITS
• Lightest weight
• Smallest footprint
• Reduced maintenance
• Improved performance
• Easiest field maintained and repaired

The CLP675 pumps features super-duplex stainless steel, carbon-reinforced PEEK polymer combined with next-generation surface treatment on critical wetted components to resist corrosion.

Proven Performance

Danfoss CLP675 pumps are based on axial piston principle offering long life and high effect in the demanding offshore environment.

CLP675 pumps are designed for metering, dosing and injecting various chemicals, additives and other hard-to-handle fluids into production pipeline systems, gas wells and oil wells.

Application exampels

• Glycol
• Biocides
• Methanol
• Chemical Dilutants
• Corrosion Inhibitors
• H2S and O2 Scavengers
• + many more

Other features

The CLP pump technology is featuring pumped fluid lubrication. Danfoss CLP675 metering pumps has the smallest foot-print in the marked. Model CLP675 can run either continuous duty or intermediate duty. 
Sign up for our newsletter

Keep yourself updated

Subscribe to our newsletter covering a wide range of topics and stay informed about new products, case stories, events, business development and solutions.

You may cancel your free subscription at any time.