Skupiny
> Chladenie & Klimatizácia
> Tepelná technika
> Elektrické pohony
 
 
 
 
 

Elektromagnetické ventily a cievky

EV210B covers a wide range of direct-operated 2/2-way solenoid valves for universal use. EV210B is a real robust valve program with high performance a...
>Type EV210B
EV215B is a direct-operated 2/2-way solenoid valve for use in steam application. The design is based on the usual Danfoss concept for direct operated...
>Type EV215B
EV220B 6-22 is a direct servo-operated 2/2-way solenoid valve program with connections from 1/4" to 1". This program is especially for OEM applicatio...
>Type EV220B
EV225B is a servo-operated 2/2-way solenoid valve for use in steam application. The design is based on a Teflon diaphragm concept, ensuring high reli...
>Type EV225B
EV250B with assisted lift can operate from zero and up to 16 bar differential pressure. This 2/2-way valve program is especially to use in closed cir...
>Type EV250B
B-série, 13.5 mm systémy
>Cievka BA
B-série, 13.5 mm systémy
>Cievka BB
B-série, 13.5 mm systémy
>Cievka BE
B-série, 13.5 mm systémy
>Cievka BG
Cievka BO; EEx m II T4, B-série, 13.5 mm systémy
>Cievka BO
B-series, 13.5 mm system, Hum-free optional choice for specific applications
>Cievka BN; Hum-free