Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Data Communication

Data communication and real time clock modules are optional accessories to network-enable a range of EKC controllers.
LON, EKA 173, EKA 175
select
Copy key EKA 182A
select
AKA 212 Power Meter EM24 AV5
select
AKA 212 Power Meter EM24 AV 5
select
AKA 212 Power Meter EM24 AV9
select
AKA 212 Power Meter EM24 AV9
select
SCT 104/50 Current transducer
select
SCT 104/50 Current transducer
select
SCT 74/30 Current transducer
select
SCT 74/30 Current transducer
select
SCT 74/30, SCT 104/50 Current transducer, AKA 212 Power Meter EM24 AV5, AV9
select
SCT 74/30 Current transducer, AKA 212 Power Meter EM24 AV5
select
SCT 74/30, Current transducer, AKA 212 Power Meter EM24 AV5
select
SCT 74/30, Current transducer, AKA 212 Power Meter EM24 AV5
select
SCT 74/30, SCT 104/50 Current transducer, AKA 212 Power Meter EM24 AV5
select