Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Displays

LED or LCD displays for readout of temperatures in refrigeration appliances collected by the AKC or EKC electronic controls
AKA 14
select
AK2-CC 303A, EKA 161, EKA 162, AKS 11, AKV, AKS 32R
select
AK2-CC 303A, EKA 161, EKA 162, AKS 11, AKV, AKS 32R
select
AK2-CC 303A, EKA 161, EKA 162, AKS 11, AKV, AKS 32R
select
AK2-CC 303A, EKA 161, EKA 162, AKS 11, AKV, AKS 32R
select