Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

104G7260

Capacity LBP -23.3/54.4°C: 250 - 450 W. Capacity HBP +7.2/54.4°C: 1380 - 2060 W.
Ascending Order

Document Type

select

Language

select

Title

8 document(s)
 
Data sheet/ Technical leaflet English (United States) SC15FTX Tropical Compressor R134a 115-127V 60Hz & 100V 50/60Hz DEHC.ED.400.J3.22 2012-02-21 279 KB
Data sheet/ Technical leaflet English (United States) SC12G Universal Compressor R134a 115V 60Hz DEHC.ED.400.A6.22. 2012-02-21 280 KB
Data sheet/ Technical leaflet English (United States) SC18G Universal Compressor R134a 115V 60Hz DEHC.ED.400.H2.22 2012-02-27 285 KB
Data sheet/ Technical leaflet English (United States) SC15G Universal Compressor R134a 115V 60Hz (Oil Cooling) DEHC.ED.400.A5.22 2012-02-21 289 KB
Data sheet/ Technical leaflet English Introduction of SC-FTX CX.30.A1.02 2009-06-05 233 KB
Data sheet/ Technical leaflet English (United States) SC18G Universal Compressor R134a 115V 60Hz CG.44.H4.22 2009-06-04 113 KB
Data sheet/ Technical leaflet English (United States) SC12FTX Tropical Compressor R134a 115-127V 60Hz DEHC.ED.400.I2.22 2012-02-21 279 KB
Data sheet/ Technical leaflet English Introduction of the Complete SC-FT Compressor Range CX.30.C1.02 2009-06-05 238 KB