| 9 Item(s) | | | | | | | | | | | |
| | WVTS 32 | ISO 228-1 | G 1 1/4 | Internal | -25 - 90 °C | 12,50 | 10,0 bar | Neutral media | -25 - 90 °C | 32 mm | |
| | WVTS 40 | ISO 228-1 | G 1 1/2 | Internal | -25 - 90 °C | 21,00 | 10,0 bar | Neutral media | -25 - 90 °C | 40 mm | |
| | WVTS 50 | - | Weld flange 2 in | - | -25 - 90 °C | 32,00 | 10,0 bar | Neutral media | -25 - 90 °C | 50 mm | |
| | WVTS 65 | - | Weld flange 2 1/2 in | - | -25 - 90 °C | 45,00 | 10,0 bar | Neutral media | -25 - 90 °C | 65 mm | |
| | WVTS 80 | - | Weld flange 3 in | - | -25 - 90 °C | 80,00 | 10,0 bar | Neutral media | -25 - 90 °C | 80 mm | |
| | WVTS 100 | - | Weld flange 4 in | - | -25 - 90 °C | 125,00 | 10,0 bar | Neutral media | -25 - 90 °C | 100 mm | |
| | WVTS 50 | - | Weld flange 2 in | - | -25 - 90 °C | 32,00 | 10,0 bar | Neutral media | -25 - 90 °C | 50 mm | |
| | WVTS 65 | - | Weld flange 2 1/2 in | - | -25 - 90 °C | 45,00 | 10,0 bar | Neutral media | -25 - 90 °C | 65 mm | |
| | WVTS 80 | - | Weld flange 3 in | - | -25 - 90 °C | 80,00 | 10,0 bar | Neutral media | -25 - 90 °C | 80 mm | |